text.skipToContent text.skipToNavigation

7575 8-6

Full screen
Your configuration

Fittings Mod. 7575



Mod. A B F F1 L M S T T1 T2 Weight [g]
7575 8-6 8 6 25 21 37 10,2 4 16,5 25 14,5 17


We think you are in United States.
Update your location?