text.skipToContent text.skipToNavigation

7612 02-6-1/8

Full screen
Your configuration

Fittings Mod. 7612 02



Mod. A D E G H L N S W SW Weight [g]
7612 02-6-1/8 6 G1/8 7,75 11,6 5 38,5 21 15,5 14 13 21


We think you are in United States.
Update your location?