text.skipToContent text.skipToNavigation

7612 02-6-1/4

Full screen
Your configuration

Fittings Mod. 7612 02



Mod. A D E G H L N S W SW Weight [g]
7612 02-6-1/4 6 G1/4 9,25 13,9 6 46 24,5 18,5 18,5 17 40


We think you are in United States.
Update your location?