text.skipToContent text.skipToNavigation

7612 02-12-3/8

Full screen
Your configuration

Fittings Mod. 7612 02



Mod. A D E G H L N S W SW Weight [g]
7612 02-12-3/8 12 G3/8 11 20,2 7 54 29 22 22 20 69


We think you are in United States.
Update your location?