text.skipToContent text.skipToNavigation

7622 8-1/8

Full screen
Your configuration

Fittings Mod. 7622



Mod. A D E G H L N W SW Weight [g]
7622 8-1/8 8 G1/8 10 13,9 5 24,5 22,5 14 4 14


We think you are in United States.
Update your location?