text.skipToContent text.skipToNavigation

7622 8-1/4

Full screen
Your configuration

Fittings Mod. 7622



Mod. A D E G H L N W SW Weight [g]
7622 8-1/4 8 G1/4 12,5 13,9 6 28 24,5 18,5 5 26


We think you are in United States.
Update your location?