text.skipToContent text.skipToNavigation

7622 12-3/8

Full screen
Your configuration

Fittings Mod. 7622



Mod. A D E G H L N W SW Weight [g]
7622 12-3/8 12 G3/8 14 20,2 7 33,5 29 22 5 43


We think you are in United States.
Update your location?