text.skipToContent text.skipToNavigation

7642 03-6-1/8

Full screen
Your configuration

Fittings Mod. 7642 03



Mod. A D E F G H L M N S W SW Weight [g]
7642 03-6-1/8 6 G1/8 7,75 22,3 11,6 5 54 10,7 21 15,5 14 13 39


We think you are in United States.
Update your location?