text.skipToContent text.skipToNavigation

7642 03-6-1/4

Full screen
Your configuration

Fittings Mod. 7642 03



Mod. A D E F G H L M N S W SW Weight [g]
7642 03-6-1/4 6 G1/4 9,25 26,6 13,9 6 64,5 12,7 24,5 18,5 18,5 17 67


We think you are in United States.
Update your location?