text.skipToContent text.skipToNavigation

7652 8-1/4

Full screen
Your configuration

Fittings Mod. 7652



Mod. A D E F G H L M N W SW Weight [g]
7652 8-1/4 8 G1/4 11,5 26,6 13,9 6 28 12,7 24,5 18,5 5 30


We think you are in United States.
Update your location?