text.skipToContent text.skipToNavigation

W6463 8-1/4

Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

Fittings Mod. W6463



Mod. A D C F G L P (min) SW Weight (g)
W6463 8-1/4 8 G1/4 11,5 13,7 16,5 29 7 15 20,5


We think you are in United States.
Update your location?