text.skipToContent text.skipToNavigation

B6900 6

Full screen
Your configuration

Plastic male plug Mod. B6900



Mod. G L P T Weight [g]
B6900 6 6 31,5 8 22,5 1


Plastic male plug Mod. B6900



Mod. G L P T Weight [g]
B6900 4 4 29 8 20 1
B6900 6 6 31,5 8 22,5 1
B6900 8 8 34,5 12 24,5 2


Plastic male plug Mod. B6900



Mod. G L P T Weight [g]
B6900 4 4 29 8 20 1
B6900 6 6 31,5 8 22,5 1
B6900 8 8 34,5 12 24,5 2


Plastic male plug Mod. B6900



Mod. G L P T Weight [g]
B6900 6 6 31,5 8 22,5 1
B6900 8 8 34,5 12 24,5 2


We think you are in United States.
Update your location?