text.skipToContent text.skipToNavigation

PM-3E-20-0017

Full screen
Your configuration

Kit for axial connection Mod. AM



Mod. Size Motor Protection A B C F F1 TG G1 G2 ØDC ØM LS LT TF MxD J[kgmm2] Weight [g] η
PM-3E-20-0017 20 MTS-17-... IP40 83,5 17,5 45 35 42,5 22 26 29 22 5 20 25 32 M3x4,5 3,96 218 0,62


Kit for parallel connection Mod. PM



Mod. Size Protection A B C F F1 TG G1 G2 ØDC ØM LS LT TF MxD J[kgmm2] Weight [g] η
PM-3E-20-0017 20 IP40 83,5 17,5 45 35 42,5 22 26 29 22 5 20 25 32 M3x4,5 3,96 218 0,62
PM-3E-32-0023 32 IP40 116,5 21 67,5 42 56,5 32,5 28 31 38,1 6,35 19 26,5 47,14 M4x6 5,84 390 0,62
PM-3E-32-0024 32 IP40 116,5 21 67,5 42 56,5 32,5 28 31 38,1 8 19 26,5 47,14 M4x6 5,84 390 0,62
PM-3E-32-0100 32 IP40 87 21 45 42 42 32,5 28 31 30 8 19 26,5 31,82 M3x6 5,82 245 0,62


We think you are in United States.
Update your location?