text.skipToContent text.skipToNavigation

FRH-5E-50

Kit to connect the gearbox - enhanced series (sizes 50, 65)



Mod. Size Gearbox D1 D2 A LS BCD B C E M K Nominal torque (Nm) Max torque (Nm) J (Kgmm²) Weight [g]
FRH-5E-50 50 GB-060 14 40 4 35,3 52 8 51 50 5 7,4 12.5 25 13 170


Kit to connect the gearbox - enhanced series (sizes 50, 65) Mod. FRH-5E



Mod. Size Gearbox ØD1 ØD2(H7) A LS ØBCD B C E M K Nominal torque [Nm](A) Max torque [Nm](B) J (Kgmm²) Weight (g)
FRH-5E-50 50 GB-060 14 40 4 35,3 52 8 51 50 5 7,4 12,5 25 13 170
FRH-5E-65 65 GB-080 20 60 4 40,3 70 10 59 65 6 9,4 17 34 50 530
(A)Continuously applicable torque, under ideal mounting and operating conditions. For further details, please contact service@camozzi. com
(B)Torque applicable for short intervals, under ideal mounting and operating conditions. For further details, please contact service@ camozzi.com

We think you are in United States.
Update your location?