text.skipToContent text.skipToNavigation

FS-5E-65-0024

Full screen
Your configuration

Direct connection kit for Stepper motor



Mod. Size Motor D1 A B F1 F2 E LS TG K M H N Nominal torque (Nm) Max torque (Nm) J (Kgmm²) Weight [g]
FS-5E-65-0024 65 MTS-24-... 8 4 36 65 60 60,5 22,8 47,1 M4 38,1 2,5 2,5 12,5 25 13 200


Direct connection kit for Stepper motor Mod. FS-5E



Mod. Size Motor ØD1 A B F1 F2 E LS TG K ØM H N Nominal torque (Nm) Max torque (Nm) Weight (g) Weight (g)
FS-5E-50-0024 50 MTS-24-... 8 4 37 47 45 60,5 21,3 47,1 M4 38,1 2,5 2,5 12,5 25 13 125
FS-5E-65-0024 65 MTS-24-... 8 4 36 65 60 60,5 22,8 47,1 M4 38,1 2,5 2,5 12,5 25 13 200


We think you are in United States.
Update your location?