text.skipToContent text.skipToNavigation

FRH-5E-80

Kit to connect the gearbox - enhanced series (size 80)



Mod. Size Gearbox D1 D2 A LS BCD B C E K G Nominal torque (Nm) Max torque (Nm) J (Kgmm²) Weight [g]
FRH-5E-80 80 GB-120 20 80 5 47,8 100 10 68 115 12 100 60 120 140 1000


Kit to connect the gearbox - enhanced series (size 80) Mod. FRH-5E-80



Mod. Size Gearbox ØD1(H7) Ø D2 A LS ØBCD B C ØE K G Nominal torque [Nm](A) Max torque [Nm](B) J [kg mm2] Weight (g)
FRH-5E-80 80 GB-120 20 80 5 47,8 100 10 68 115 12 100 60 120 140 1000
(A)Continuously applicable torque, under ideal mounting and operating conditions. For further details, please contact service@camozzi. com
(B)Torque applicable for short intervals, under ideal mounting and operating conditions. For further details, please contact service@camozzi. com

We think you are in United States.
Update your location?