text.skipToContent text.skipToNavigation

PM-6E-80-0034P

Full screen
Your configuration

Kit for parallel connection Mod. PM



Mod. Size Gearbox Motor G3* A F G1 G2 B C TG ØM LS LT ØDC ØBCD MxD X Z J (Kgmm²) Weight [g] η
PM-6E-80-0034P 80 - MTS-34-… - 310 135 70 77 65 180 72 14 35 60,5 73,025 98,42 M6x10 - - 970 4457 0,62


Kit for parallel connection Mod. PM



Mod. Size Gearbox Motor G3* A F G1 G2 B C TG ØM LS LT ØDC ØBCD MxD X Z J (Kgmm²) Weight [g] η
PM-6E-32-0100P 32 - MTB-010-… - 122 54 35 39,2 26,5 65 32,5 8 18,5 29,5 30 45 M3x6 - - 20,67 450 0,62
PM-6E-32-0024P 32 - MTS-24-… 30 122 54 35 39,2 26,5 65 32,5 8 - 20,5 38,1 66,6 M4x10 - - 27,78 450 0,62
PM-6E-40-0400P 40 - MTB-040-… - 154 67 46 50,2 30 90 38 14 25 40,6 50 70 M5x7 - - 133,8 960 0,62
PM-6E-40-0024P 40 - MTS-24-… - 154 67 46 50,2 30 90 38 8 20,5 40,5 38,1 66,6 M4x7 - - 90,3 960 0,62
PM-6E-50-0400P 50 - MTB-040-… - 174 77 48 53,4 34,5 105,5 46,5 14 24,5 42,5 50 70 M5x7 - - 229,6 1375 0,62
PM-6E-50-0034P 50 - MTS-34-… 44,5 174 77 48 53,4 34,5 105,5 46,5 14 - 47 73,025 98,42 M6x10 - - 276,3 1375 0,62
PM-6E-50-R060P 50 GB-060-… MTB-040-… - 174 77 48 53,4 34,5 105,5 46,5 14 24,5 42,5 40 52 - M5 8 229,6 1375 0,62
PM-6E-63-0750P 63 - MTB-075-… - 192 87 50 55,4 41 107 56,5 19 29,5 43,5 70 90 M6x8 - - 357,1 1675 0,62
PM-6E-63-0034P 63 - MTS-34-… - 192 87 50 55,4 41 107 56,5 14 27,5 43,5 73,025 98,42 M6x8 - - 244,5 1675 0,62
PM-6E-63-R060P 63 GB-060-… MTB-040… - 192 87 50 55,4 41 107 56,5 14 27,5 43,5 40 52 - M5 7,5 434,8 1675 0,62
PM-6E-80-1000P 80 - MTB-100-… - 310 135 70 77 65 180 72 24 41 60,5 110 145 M8x10 - - 1053,1 4457 0,62
PM-6E-80-0034P 80 - MTS-34-… - 310 135 70 77 65 180 72 14 35 60,5 73,025 98,42 M6x10 - - 970 4457 0,62
PM-6E-80-R080P 80 GB-080-… MTB-075-… - 310 135 70 77 65 180 72 19 36 60,5 60 70 - M6 9,5 999,6 4457 0,62
PM-6E-100-1000P 100 - MTB-100-… - 310 135 70 77 65 180 72 24 41 60,5 110 145 M8x10 - - 1110,8 4457 0,62
PM-6E-100-0034P 100 - MTS-34-… - 310 135 70 77 65 180 72 14 35 60,5 73,025 98,42 M6x10 - - 1031,2 4457 0,62
PM-6E-100-R080P 100 GB-080-… MTB-075-… - 310 135 70 77 65 180 72 19 36 60,5 60 70 - M6 9,5 1054,8 4457 0,62


We think you are in United States.
Update your location?