text.skipToContent text.skipToNavigation

P104-06

Full screen
Your configuration

Single manifold with rear outlets Mod. P10*-0*

* add manifold ports (see Coding example)
A= groove for identification label



Mod. Positions L L1 L2 L3 1 (P) 3 (R)
P102-0* 2 53 39 18,5 16 G1/8 G1/8
P103-0* 3 69 55 18,5 16 G1/8 G1/8
P104-0* 4 85 71 18,5 16 G1/8 G1/8
P105-0* 5 101 87 18,5 16 G1/8 G1/8
P106-0* 6 117 103 18,5 16 G1/8 G1/8


Manifold - single side valve - bottom outlets

* add manifold ports (see Coding example)
A= groove for identification label



Mod. Positions L L1 L2 L3 1 (P) 3 (R)
P102-0* 2 53 39 18,5 16 G1/8 G1/8
P103-0* 3 69 55 18,5 16 G1/8 G1/8
P104-0* 4 85 71 18,5 16 G1/8 G1/8
P105-0* 5 101 87 18,5 16 G1/8 G1/8
P106-0* 6 117 103 18,5 16 G1/8 G1/8


Manifold - single side valve - bottom outlets

* add manifold ports (see Coding example)
A= groove for identification label



Mod. Positions L L1 L2 L3 1 (P) 3 (R)
P102-0* 2 53 39 18.5 16 G1/8 G1/8
P103-0* 3 69 55 18.5 16 G1/8 G1/8
P104-0* 4 85 71 18.5 16 G1/8 G1/8
P105-0* 5 101 87 18.5 16 G1/8 G1/8
P106-0* 6 117 103 18.5 16 G1/8 G1/8


Single manifold with rear outlets

* add
- MANIFOLD PORTS
(see CODING EXAMPLE)


A = groove for identification label



Mod. Positions L L1 L2 L3 1 (P) 3 (R)
P102-0* 2 53 39 18,5 16 G1/8 G1/8
P103-0* 3 69 55 18,5 16 G1/8 G1/8
P104-0* 4 85 71 18,5 16 G1/8 G1/8
P105-0* 5 101 87 18,5 16 G1/8 G1/8
P106-0* 6 117 103 18,5 16 G1/8 G1/8


Manifold - single side valve - bottom outlets

* add manifold ports (see Coding example)
A= groove for identification label



Mod. Positions L L1 L2 L3 1 (P) 3 (R)
P102-0* 2 53 39 18,5 16 G1/8 G1/8
P103-0* 3 69 55 18,5 16 G1/8 G1/8
P104-0* 4 85 71 18,5 16 G1/8 G1/8
P105-0* 5 101 87 18,5 16 G1/8 G1/8
P106-0* 6 117 103 18,5 16 G1/8 G1/8


We think you are in United States.
Update your location?