text.skipToContent text.skipToNavigation

V-12-16

Full screen
Your configuration

Nose nut Mod.V



Mod. Ø D M SW
V-12-16 20 M16X1,5 8 24


Nose nut Mod. V



Mod. Ø D M SW
V-8-10 8-10 M12X1,25 7 19
V-12-16 20 M16X1,5 8 24
V-20-25 32 M22X1,5 10 32
V-42-32 32 M30x1,5 8 -


Nose nut Mod.V



Mod. Ø D M SW
V-12-16 20 M16x1,5 8 24
V-27-25 25 M18x1,5 5 24
V-20-25 32 M22x1,5 10 32
V-42-32 40 M30x1,5 8 -


We think you are in United States.
Update your location?