text.skipToContent text.skipToNavigation

V-42-32

Full screen
Your configuration

Nose nut



Mod. Ø D D1 D2 A B C E
V-42-32 32 M30x1,5 42 36 8 7 37 6,2


Nose nut



Mod. Ø D D1 D2 A B C E
V-42-32 32 M30X1,5 42 36 8 7 37 6,2


Nose nut Mod. V



Mod. Ø D D1 D2 A B C E
V-42-32 32 M30x1,5 42 36 8 7 37 6,2
V-42-40 40 M38x1,5 50 48 10 9 44 7,2
V-42-50-63 50-63 M45x1,5 60 56 10 9 53 7,2


We think you are in United States.
Update your location?