Pressure switches, Transducers, Pressure indicators
Series PM, Series TRP, Series 2950
Series PM: adjustable-diaphragm pressure switches,
with setting visual scale, with exchange contacts
Series TRP: electro-pneumatic transducers
Series 2950: pressure indicators, ports M5
with setting visual scale, with exchange contacts
Series TRP: electro-pneumatic transducers
Series 2950: pressure indicators, ports M5
Series PM diaphragm pressure switches are available with NC (normally closed) contacts and with NO (normally open) contacts.
Series PM681 pressure switches with setting visual scale comply with EN60730 standards and are suitable for signaliing pressure through a normally closed Reed contact.
A regulating screw, which can be adjusted using a small screwdriver, allows the switch to be set to the required pressure.
The calibrated diaphragm enables an electrical signal to be generated or inhibited depending on the pressure set.
Series PM681 pressure switches with setting visual scale comply with EN60730 standards and are suitable for signaliing pressure through a normally closed Reed contact.
A regulating screw, which can be adjusted using a small screwdriver, allows the switch to be set to the required pressure.
The calibrated diaphragm enables an electrical signal to be generated or inhibited depending on the pressure set.
Series
Accessories
Pressure indicator - 2950 M5
Pressure switch - PM11-NA
Pressure switch_ - PM11-NA-OX1
Pressure switch - PM11-NC
Pressure switch_ - PM11-NC-OX1
Pressure switch_ - PM11-NCEX
Pressure switch - PM11-SC
Pressure switch_ - PM11-SCEX
Pressure switch_ - PM11-SCUL
Connector 3 poles - 124-830
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
Construction | With adjustable diaphragm |
Ports | R1/8, G1/4 (Serie PM) tube 4/2 (Series TRP) M5 (Series 2950) |
Mounting | Using thread in body |
Max. nr. of pulses per 1' | 200 |
Pressure | 1 ÷ 10 bar max. |
Operating temperature | -5°C ÷ +60°C |
Max. power | 100 VA |
Voltage | 220 V |
Isolation voltage | 1500 V |
Max current | 0.5 A |
Pressure switches protection class | IP40 (Mod. PM681-1, PM681-3) IP54 (Mod. PM11-NC, PM11-NA) IP65 (Mod. PM11-SC) |
Certificazioni |