text.skipToContent text.skipToNavigation
Series MD

Series MD

Ports with interchangeable cartridges: threaded (1/8, 1/4, 3/8) or integrated with super-rapid fitting for tube with Ø 6, 8 and 10 mm
Modular assembly
The soft start valves are used to avoid the sudden movement of pneumatic actuators.
Feeding them pneumatically is enough to begin the phase of the pressure gradual increase in the system. By means of a regulation screw, it is possible to determine the time the valve needs to reach the 50% of the inlet pressure. Once this value is reached, the valve opens completely the passage.

The blanked connection on the upper side allows either the time increase to fill the system through a small additional volume or the connection of a pressure switch.
Series
Accessories
6 Products found
Series MD
Soft-start valve - MD1-AV-1/4
Soft-start valve - MD1-AV-1/8
Soft-start valve - MD1-AV-3/8
Series MD
Construction modular, compact, poppet-type
Materials see TABLE OF MATERIALS on the following page
Ports with interchangeable cartridges: 1/8, 1/4 and 3/8 threaded, integrated with super-rapid fitting for tube with Ø 6, 8 and 10 mm
Fixing in-line;
wall-mounting by means of through hole in the body or with a support bracket
Operating temperature -5°C ÷ 50°C
Operating pressure 2 ÷ 10 bar
Nominal flow (at 6 bar with ∆P 1 bar) MD1-AV-1/8 = 1000 Nl/min
MD1-AV-1/4 = 1350 Nl/min
MD1-AV-3/8 = 1500 Nl/min
Fluid compressed air
Full screen
Your configuration
CODING EXAMPLE
MD 1 AV 1/8
MD SERIES
1 DIMENSION:
1 = 42 mm
AV SOFT START VALVE
1/8 PORTS (IN - OUT)*:
= without cartridges
1/8 = G1/8
1/4 = G1/4
3/8 = G3/8
6 = tube Ø6
8 = tube Ø8
10 = tube Ø10

* NOTE: if the inlet (IN) cartridge is different from the outlet (OUT) cartridge, both dimensions shall be indicated.
Example: MD1-AV-1/4-1/8

Series MD soft start valves - dimensions

AVP1 = Soft start valve



Mod. A B C E F H I L N O P S T V Weight (kg)
MD1-AV - G1/8 42 42 G1/8 26,2 43 Ø4 53,2 2,5 22,7 27 34,6 10,5 0,2
MD1-AV-1/8 G1/8 G1/8 42 42 G1/8 26,2 43 Ø4 53,2 2,5 22,7 27 34,6 10,5 0,2
MD1-AV-1/4 G1/4 G1/8 42 42 G1/8 26,2 43 Ø4 53,2 2,5 22,7 27 34,6 10,5 0,2
MD1-AV-3/8 G3/8 G1/8 42 42 G1/8 26,2 43 Ø4 53,2 2,5 22,7 27 34,6 10,5 0,2
MD1-AV-6 Ø6 G1/8 47 42 G1/8 26,2 43 Ø4 53,2 2,5 22,7 27 34,6 10,5 0,2
MD1-AV-8 Ø8 G1/8 62 42 G1/8 26,2 43 Ø4 53,2 2,5 22,7 27 34,6 10,5 0,2
MD1-AV-10 Ø10 G1/8 67 42 G1/8 26,2 43 Ø4 53,2 2,5 22,7 27 34,6 10,5 0,2


We think you are in United States.
Update your location?