Cylinders with slide bearing (Mod. 52G2C)
Series 52
The cylinder has two supply ports “I” for both endcovers. The operator needs to choose which one of the two ports to use on each end cover. The remaining port has to be closed with the supplied tap.
Series
Accessories
Cylinder series 52 - 52G2C25A0900
Cylinder series 52 - 52G2C25A1050
Cylinder series 52 - 52G2C25A1065
Cylinder series 52 - 52G2C25A1070
Cylinder series 52 - 52G2C25A1100
Cylinder series 52 - 52G2C25A1300
Cylinder series 52 - 52G2C25A1500
Cylinder series 52 - 52G2C25A1715
Cylinder series 52 - 52G2C25A1782
Cylinder series 52 - 52G2C25A1850
Cylinder series 52 - 52G2C25A2265
Cylinder series 52 - 52G2C25A2500
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
CODING EXAMPLE
52 | M | 2 | P | 40 | A | 0500 |
52 | SERIES | |
M |
VERSION M = standard G = with slide bearing R = with roller bearing (only Ø 25 - 32 - 40) |
|
2 |
OPERATION 2 = double-acting, cushioned, with air supply from both sides 8 = double-acting, cushioned, with air supply from one side only |
PNEUMATIC SYMBOLS CDSS (see the following pages) CDSS (see the following pages) |
P |
MATERIALS P = anodized AL profile tube, NBR and PU seals, standard carriage C = anodized AL profile, NBR and PU seals, short carriage |
|
40 |
BORE 25 = 25 mm 32 = 32 mm 40 = 40 mm 50 = 50 mm 63 = 63 mm |
|
A |
TYPE OF MOUNTING A = standard |
|
0500 |
STROKE (see table) |
Mod. | Ø | W | E | L1 | I | L | T | U | N | C | F | F1 | D | B | A | H | G | M | J | J1 | TG | Z | S | R1 | P | V | Q | Q1 | ØY2 | Y | ØX | Y1 | X1 | Y3 | C1 | S1 | R |
52G2C25A | 25 | 67,5 | 94 | 135 | G1/8 | 9,5 | 25 | 30 | 19 | 30 | M5 | 8 | 10,5 | 50 | 12,5 | 8,5 | 6,5 | 4,5 | - | - | 36 | 4,5 | 45 | 75 | M4 | 59 | 11 | 3 | 4 | 4,5 | 4 | 4,5 | 5,5 | 4 | 40 | 49 | 60 |
52G2C32A | 32 | 77,5 | 106 | 155 | G1/8 | 9,5 | 32,5 | 70 | 19 | 35 | M5 | 11 | 10,5 | 50 | 17 | 8,5 | 6,5 | 4,5 | M5 | 9 | 41 | 7,5 | 54 | 84 | M5 | 69 | 11 | 4 | 4 | 4,5 | 4 | 7 | 8 | 4 | 40 | 58 | 69 |
52G2C40A | 40 | 95 | 136 | 190 | G1/4 | 11,5 | 38,5 | 55 | 23 | 55 | M6 | 12 | 10,5 | 80 | 10 | 8,5 | 6,5 | 4,5 | - | - | 49 | 7,5 | 64 | 100 | M6 | 79 | 12 | 4 | 6 | 6,5 | 6 | 7 | 8 | 6 | 40 | 68 | 82 |
52G2C50A | 50 | 105 | 148 | 210 | G3/8 | 17 | 59 | 42 | 30 | 50 | M8 | 16 | 10,5 | 94 | 23 | 8,5 | 6,5 | 4,5 | - | - | 65 | 12,5 | 90 | 133 | M8 | 113 | 17 | 5 | - | 6,5 | 6 | 3 | 3 | 6 | 40 | 94 | 115 |
52G2C63A | 63 | 125 | 180 | 250 | G3/8 | 17 | 68,5 | 60 | 30 | 60 | M8 | 16 | 10,5 | 110 | 24 | 8,5 | 6,5 | 4,5 | - | - | 78 | 14 | 106 | 150 | M8 | 134,5 | 17 | 5 | - | 6,5 | 6 | 6,5 | 6,5 | 6 | 40 | 110 | 132 |
1-8/8 results