Guides Mod. 45NHT for cylinders Series 24, 25
Series 45NHT
Supplied with:
1x fixing nut.
Suitable for cylinders Series 24 and 25 DIN/ISO 6432, ø 20 and 25.
These guides do not need lubrication.
For applicable loads see graph 3.
1x fixing nut.
Suitable for cylinders Series 24 and 25 DIN/ISO 6432, ø 20 and 25.
These guides do not need lubrication.
For applicable loads see graph 3.
Series
Accessories
Guides antirotation guides - 45NHT025A0045
Guides antirotation guides - 45NHT025A0050
Guides antirotation guides - 45NHT025A0060
Guides antirotation guides - 45NHT025A0065
Guides antirotation guides - 45NHT025A0070
Guides antirotation guides - 45NHT025A0075
Guides antirotation guides - 45NHT025A0080
Guides antirotation guides - 45NHT025A0100
Guides antirotation guides - 45NHT025A0103
Antirotation guide ser.45 - 45NHT025A0125
Guides antirotation guides - 45NHT025A0130
Guides antirotation guides - 45NHT025A0140
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Coding example
45 | N | UT | 050 | A | 0100 |
45 | SERIES |
N |
VERSION N = standard |
UT |
OPERATION UT = "U" self lubricating guide HT = "H" self lubricating guide HB = "H" ball guide |
050 |
BORE 016 = Ø12-16 mm (available only in the UT version with "U" self lubricating guide) 020 = 20 mm 025 = 25 mm 032 = 32 mm 040 = 40 mm 050 = 50 mm 063 = 63 mm 080 = 80 mm 100 = 100 mm |
A |
MATERIALS A = anodized aluminium body - stainless steel AISI 420B columns for 45UT and 45HT - hardened steel C50 columns for 45HB |
0100 | STROKE in mm |
Ø | TF | TG | TH | TI | TL | TM | TN | UF | G1 | UF1 | ØA | WH | C1 | H | W | C | K | L | L1 | L2 | L3 | L4 | L5 | L6 | L7 | P | P1 | T | ØEA | ØEB | EC | ØFA | ØFB | FC | SW1 | SW2 | SW3 |
20 | 68 | 40 | 38 | 58 | 32,5 | 20 | 23 | 76 | 32 | 79 | 10 | 17 | 108 | 4 | 22 | 12 | 58 | 160 | 15 | 37 | 34 | 37 | 71 | 65 | 8,5 | M5 | M6 | 14 | 6,5 | 11 | 6,8 | 5,5 | 10 | 5,7 | 13 | 13 | 6 |
25 | 68 | 40 | 38 | 58 | 32,5 | 20 | 23 | 76 | 32 | 79 | 10 | 17 | 108 | 6 | 17 | 12 | 58 | 160 | 15 | 37 | 34 | 37 | 76 | 65 | 8,5 | M5 | M6 | 14 | 6,5 | 11 | 6,8 | 5,5 | 10 | 5,7 | 13 | 17 | 6 |
Ø | TF | TG | TH | TI | TL | TM | TN | UF | G1 | UF1 | ØA | WH | C1 | H | W | C | K | L | L1 | L2 | L3 | L4 | L5 | L6 | L7 | P | P1 | T | ØEA | ØEB | EC | ØFA | ØFB | FC | SW1 | SW2 | SW3 |
20 | 68 | 40 | 38 | 58 | 32,5 | 20 | 23 | 76 | 32 | 79 | 10 | 17 | 108 | 4 | 22 | 12 | 58 | 160 | 15 | 37 | 34 | 37 | 71 | 65 | 8,5 | M5 | M6 | 14 | 6,5 | 11 | 6,8 | 5,5 | 10 | 5,7 | 13 | 13 | 6 |
25 | 68 | 40 | 38 | 58 | 32,5 | 20 | 23 | 76 | 32 | 79 | 10 | 17 | 108 | 6 | 17 | 12 | 58 | 160 | 15 | 37 | 34 | 37 | 76 | 65 | 8,5 | M5 | M6 | 14 | 6,5 | 11 | 6,8 | 5,5 | 10 | 5,7 | 13 | 17 | 6 |
1-5/5 results