Guides Mod. 45NUT for cylinders Series 24, 25
Series 45NUT
Supplied with:
1x fixing nut.
Suitable for cylinders Series 24 and 25 DIN/ISO 6432, ø 20 and 25.
These guides do not need lubrication.
For applicable loads see graph 1.
1x fixing nut.
Suitable for cylinders Series 24 and 25 DIN/ISO 6432, ø 20 and 25.
These guides do not need lubrication.
For applicable loads see graph 1.
Series
Accessories
Guides antirotation guides - 45NUT020A0125
Guides antirotation guides - 45NUT020A0130
Guides antirotation guides - 45NUT020A0150
Guides antirotation guides - 45NUT020A0160
Guides antirotation guides - 45NUT020A0191
Guides antirotation guides - 45NUT020A0200
Guide antirotation guides - 45NUT020A0250
Guide antirotation guides - 45NUT020A0300
Guide antirotation guides - 45NUT020A0320
Guide antirotation guides - 45NUT020A0350
Guide antirotation guides - 45NUT020A0400
Guide antirotation guides - 45NUT020A0450
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Coding example
45 | N | UT | 050 | A | 0100 |
45 | SERIES |
N |
VERSION N = standard |
UT |
OPERATION UT = "U" self lubricating guide HT = "H" self lubricating guide HB = "H" ball guide |
050 |
BORE 016 = Ø12-16 mm (available only in the UT version with "U" self lubricating guide) 020 = 20 mm 025 = 25 mm 032 = 32 mm 040 = 40 mm 050 = 50 mm 063 = 63 mm 080 = 80 mm 100 = 100 mm |
A |
MATERIALS A = anodized aluminium body - stainless steel AISI 420B columns for 45UT and 45HT - hardened steel C50 columns for 45HB |
0100 | STROKE in mm |
Ø | TF | TG | TH | TI | TL | UFI | UF | G1 | ØA | WH | C1 | H | W | C | K | L | L1 | L2 | L3 | L4 | L5 | L6 | L7 | L8 | P | P1 | ØEA | ØEB | EC | ØFA | ØFB | FC | SW1 | SW2 |
20 | 70 | 55 | 46,5 | 74 | 32 | 100 | 90 | 38 | 10 | 30 | 48 | 4 | 22 | 12 | 15 | 77 | 71 | 17 | 8 | 48+2 | 40 | 8,5 | 10 | 24 | M6 | M8 | 9 | 15 | 9 | 6,5 | 11 | 6,8 | 13 | 13 |
25 | 70 | 55 | 46,5 | 74 | 32 | 100 | 90 | 38 | 10 | 30 | 48 | 6 | 22 | 12 | 15 | 77 | 76 | 17 | 8 | 48+2 | 40 | 8,5 | 10 | 24 | M6 | M8 | 9 | 15 | 9 | 6,5 | 11 | 6,8 | 13 | 17 |
Ø | TF | TG | TH | TI | TL | UFI | UF | G1 | ØA | WH | C1 | H | W | C | K | L | L1 | L2 | L3 | L4 | L5 | L6 | L7 | L8 | P | P1 | ØEA | ØEB | EC | ØFA | ØFB | FC | SW1 | SW2 |
20 | 70 | 55 | 46,5 | 74 | 32 | 100 | 90 | 38 | 10 | 30 | 48 | 4 | 22 | 12 | 15 | 77 | 71 | 17 | 8 | 48+2 | 40 | 8,5 | 10 | 24 | M6 | M8 | 9 | 15 | 9 | 6,5 | 11 | 6,8 | 13 | 13 |
25 | 70 | 55 | 46,5 | 74 | 32 | 100 | 90 | 38 | 10 | 30 | 48 | 6 | 22 | 12 | 15 | 77 | 76 | 17 | 8 | 48+2 | 40 | 8,5 | 10 | 24 | M6 | M8 | 9 | 15 | 9 | 6,5 | 11 | 6,8 | 13 | 17 |
1-5/5 results