Twin cylinders
Series QX
Double-acting, magnetic, guided
ø 10x2, 16x2, 20x2, 25x2, 32x2 mm
ø 10x2, 16x2, 20x2, 25x2, 32x2 mm
Series QX actuators offer a wide range of solutions covering a great number of applications which require a guided linear movement.
The design of the double piston, besides assuring a solid and effective guide, offers double force in compact dimensions.
Where a high force with precise movement is required, along with a non-rotation function and integrated guide, the QX cylinders are the ideal solution.
The range includes two guide versions with sintered bronze bushes or with linear ball bearings.
The design of the double piston, besides assuring a solid and effective guide, offers double force in compact dimensions.
Where a high force with precise movement is required, along with a non-rotation function and integrated guide, the QX cylinders are the ideal solution.
The range includes two guide versions with sintered bronze bushes or with linear ball bearings.
Series
Accessories
Twin-rod cylinders s. qx - QXB2A016A100
Twin-rod cylinders s. qx - QXB2A020A010
Twin-rod cylinders s. qx - QXB2A020A020
Twin-rod cylinders s. qx - QXB2A020A030
Twin-rod cylinders s. qx - QXB2A020A040
Twin-rod cylinders s. qx - QXB2A020A050
Twin-rod cylinders s. qx - QXB2A020A075
Twin-rod cylinders s. qx - QXB2A020A100
Twin-rod cylinders s. qx - QXB2A025A010
Twin-rod cylinders s. qx - QXB2A025A020
Twin-rod cylinders s. qx - QXB2A025A030
Twin-rod cylinders s. qx - QXB2A025A040
there are no salable codes online
Look in the "Accessory" tab for the Configurator
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
Type of construction | Compact, non magnetic QXT = sintered bronze bushes - QXB = linear ball bearings |
Operation | Double-acting |
Materials | Body and flange = anodized AL QXT piston rod = stainless steel AISI 303 - QXB piston rod = hardened steel C50 seals = PU |
Mounting method | By means of threaded holes |
Strokes | From 10 to 100 |
Operating temperature | 0° ÷ 80°C (with dry air - 20°C) |
Operating speed | 50 ÷ 500 mm/s |
Operating pressure | 1 ÷ 10 bar |
Fluid | Clean air, without lubrication. If lubricated air is used, it is recommended to use oil ISOVG32. Once applied the lubrication should never be interrupted. |
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
QX | T | 2 | A | 020 | A | 050 |
QX | SERIES | |
T |
VERSION T = sintered bronze bushes B = linear ball bearings |
|
2 |
OPERATION 2 = double-acting (1 flange) radial/axial pressure supply 3 = double-acting through-rod (double-flange), radial pressure supply |
PNEUMATIC SYMBOLS CD15 CD16 |
A |
MATERIALS A = anodized aluminium body, rolled stainless steel AISI 303 (QXT) or hardened steel C50 (QXB) piston rod |
|
020 |
BORE 010 = 10 mm - 016 = 16 mm - 020 = 20 mm - 025 = 25 mm - 032 = 32 mm |
|
A |
TYPE OF DESIGN A = standard |
|
050 | STROKE (see the table) |
1-6/6 results