Compact ejectors
Series VEN
Compact vacuum generators with a high suction capacity and reduced air consumption.
Nozzle diameter: 2,0 - 2,5 mm.
Nozzle diameter: 2,0 - 2,5 mm.
Series VEN compact ejectors are available in two sizes (20 and 25) with I/O-Link communication and air saving circuit (I). This series is suitable for handling smooth, non porous or slightly porous items in vacuum applications with very swift pick & place operations.
These devices are frequently used in automated pick & place systems in processing metal sheets, in the automotive industry, in packaging machines and robotics.
These devices are frequently used in automated pick & place systems in processing metal sheets, in the automotive industry, in packaging machines and robotics.
Series
Accessories
I/o link compact ejector - VEN-20NC-I
I/o link compact ejector - VEN-20NO-I
I/o link compact ejector - VEN-25NC-I
I/o link compact ejector - VEN-25NO-I
there are no salable codes online
Look in the "Accessory" tab for the Configurator
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
Description | Basic ejector |
Materials | Technopolymer body Brass nozzle |
Suction capacity | From 140 to 195 l/min. |
Vacuum max. | 85 % |
Nozzle | 2,0 mm (20) - 2,5 mm (25) |
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
VEN | - | 20 | NC | - | I |
VEN |
SERIES VEN = Vacuum ejector |
20 |
NOZZLE DIAMETER 20 = 2,0 mm 25 = 2,5 mm |
NC |
VALVE FUNCTION NC = Normally Closed (at rest, no vacuum generation) NO = Normally Open (at rest, vacuum is present) |
I |
VERSION I = with air saving circuit and I/O Link communication |