Bellows suction pads (round) for Packaging - 1,5 folds
Series VPCL
Suction pads in Elastodur ED-65.
Diameters from 10 to 80 mm with thread size M5, G1/8 and G1/4, both male and female.
Diameters from 10 to 80 mm with thread size M5, G1/8 and G1/4, both male and female.
Series VPCL suction pads consist of a nipple and rubber part which are delivered assembled. Both components can be ordered separately as spare parts.
These suction pads are very suitable for the handling of packagings like rigid cardboard boxes or trays.
Common applications are:
- Palletising and de-palletising processes
- Heavy-duty applications in terms of hold and wear.
- Loading from the top and from the side in cartoning machines.
These suction pads are very suitable for the handling of packagings like rigid cardboard boxes or trays.
Common applications are:
- Palletising and de-palletising processes
- Heavy-duty applications in terms of hold and wear.
- Loading from the top and from the side in cartoning machines.
Series
Suction pad and nipple - VPCL-0500E-1/4F
Suction pad and nipple - VPCL-0500E-1/4M
Suction pad and nipple - VPCL-0600E-1/4F
Suction pad and nipple - VPCL-0600E-1/4M
Suction pad and nipple - VPCL-0800E-1/4F
Suction pad and nipple - VPCL-0800E-1/4M
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
Description | Robust hard-wearing suction pads consisting of suction pad VPCL and connection nipple |
Construction | - nipples and suction pads are supplied already assembled - diameters of 60 mm and more: nipple screwed into supporting plate vulcanised to the pad |
Maintenance | It is possible to replace the soft element |
Working temperature | ELASTODUR version: -40°C ÷ +100°C (for short time <30 sec.); -25°C ÷ +80°C (long-term) |
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
VP | C | L | - | 0100 | E | - | M5 | M |
VP |
SERIES VP = suction pad |
C |
SHAPE C = round |
L |
VERSION L = 1,5 folds |
0100 |
DIAMETERS 0100 = 10,0 mm 0150 = 15,0 mm 0200 = 20,0 mm 0250 = 25,0 mm 0300 = 30,0 mm 0400 = 40,0 mm 0500 = 50,0 mm 0600 = 60,0 mm 0800 = 80,0 mm |
E |
MATERIALS E = elastodur |
M5 |
THREAD SIZE M5 = M5 1/8 = G1/8 1/4 = G1/4 |
M |
THREAD M = male F = female |