KL050-A63AY-1CM
Solenoid valves
Body material | PBT |
Orifice diameter | Ø 0.60 mm |
Name of Series | KL |
Voltage | 24 VDC - 1.3/0.3 W |
Electrical connection | 90° connection with protection and led |
Manual override | Monostable |
Seal material | FKM |
Mounting | Fixing screws for metal |
Body | 3/2 body - ISO 15218 |
Ports | On subbase or manifold |
Options | Standard |
Number of ways - function | 3/2-way NO |
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Series KL solenoid valve - 3/2-way - 90° connector
Supplied with:
1x interface seal
2x M1,6x14,7 screws for mounting on metal
or
2x Ø1,6x16 screws for mounting on plastic
3/2 UNI models can work with vacuum. The maximum pressure will be reduced by 1 bar.
Mod. | Function | Orifice Ø (mm) | kv (l/min) | Pressure min÷max (bar) | Power (W) |
KL*40-A63A*-1** | 3/2 NC | 0.6 | 0.12 | 0 ÷ 7 | 1 |
KL*40-A83A*-1** | 3/2 NC | 0.8 | 0.18 | 0 ÷ 5 | 1 |
KL*40-B13A*-1** | 3/2 NC | 1.1 | 0.32 | 3 ÷ 7 | 4 / 1 |
KL*40-B33A*-1** | 3/2 NC | 1.3 | 0.37 | 0 ÷ 3 | 4 / 1 |
KL*50-A63A*-1** | 3/2 NO | 0.6 | 0.12 | 0 ÷ 7 | 1.3 / 0.3 |
KL*50-A83A*-1** | 3/2 NO | 0.8 | 0.18 | 0 ÷ 5 | 1.3 / 0.3 |
KL*50-B13A*-1** | 3/2 NO | 1.0 | 0.30 | 0 ÷ 5 | 4 / 1 |
KL*50-B33A*-1** | 3/2 NO | 1.3 | 0.37 | 0 ÷ 3 | 4 / 1 |
KL*60-A63A*-1** | 3/2 UNI | 0.6 | 0.12 | 0 ÷ 5 [-1 ÷ 4] | 1.3 / 0.3 |
KL*60-A83A*-1** | 3/2 UNI | 0.8 | 0.18 | 0 ÷ 4 [-1 ÷ 3] | 1.3 / 0.3 |
KL*60-B13A*-1** | 3/2 UNI | 1.1 | 0.30 | 0 ÷ 3 [-1 ÷ 2] | 4 / 1 |
KL*60-B33A*-1** | 3/2 UNI | 1.3 | 0.37 | 0 ÷ 2 [-1 ÷ 1] | 4 / 1 |