Solenoid valve - 2/2-way NO - series PD interface
Series PL
Supplied with:
2x O-Rings
2x M3x20 screws for mounting on metal
2x Ø3x23 screws for mounting on plastic (opt. P)
2x O-Rings
2x M3x20 screws for mounting on metal
2x Ø3x23 screws for mounting on plastic (opt. P)
Series
Accessories
Solenoide valves - PL000-1B7-PF22
Solenoide valves - PL000-9B7-PF22
Solenoide valves - PL000-9B7-PF22-OX1
Solenoide valves - PL000-9B7-PF23
In-line connector 24dc 2mt. - 125-503-2
Connector in line 24dc 5mt. - 125-503-5
Connector 2-mt. cable - 125-501-2
Connectors - 125-571-3
In-line connector v-ac 2mt. - 125-903-2
Led connector - 125-601
Connector - 125-800
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
CODING EXAMPLE
PL | 0 | 00 | 3 | 0 | 3 | PL | 2 | 3 |
PL | SERIES |
0 |
BODY DESIGN 0 = single sub-base (M5 only) or interface 1 = manifold - valves single side 2 = manifold - valves double side |
00 |
NUMBER OF POSITIONS 00 = ISO 15218 or Series PD interface 01 = single base (M5 only) 02 ÷ 99 = manifold number of positions |
3 |
NUMBER OF WAYS - FUNCTIONS 0 = manifolds or single base 9 = 2/2-way - NO A = 2/2-way - NO electric part revolved by 180° 3 = 3/2-way - NC 5 = 3/2-way - NC electric part revolved by 180° 4 = 3/2-way - NO 6 = 3/2-way - NO electric part revolved by 180° B = 3/2-way - NO IN-LINE* C = 3/2-way - NO IN-LINE* electric part revolved by 180° 7 = 3/2-way - UNI 8 = 3/2-way - UNI electric part revolved by 180° |
0 |
VALVE PORTS 0 = ISO 15218 interface - 3/2-way B = series PD interface - 2/2-way MANIFOLD PORTS for P - PL - PN - W Series 2 = M5 thread - front outlets 3 = tube Ø 3 mm fittings - front outlets 4 = tube Ø 4 mm fittings - front outlets 6 = M5 thread - front outlets 7 = tube Ø 3 mm fittings - bottom outlets 8 = tube Ø 4 mm fittings - bottom outlets |
3 |
ORIFICE DIAMETER B = Ø 0.8 mm 1 = Ø 1.1 mm 3 = Ø 1.5 mm (NC version with pressure 4 ÷ 8 bar only) 5 = Ø 1.5 mm 6 = Ø 1.5 mm (NC version with pressure 0 ÷ 3.5 bar only) 7 = Ø 1.6 mm |
PL |
MATERIALS PL = PBT body - FKM poppet seal - NBR other seals PF = PBT body - FKM seals SF = PPS body - FKM seals ST = PPS body - Low Temperature NBR seals (on demand) BF = nickel-planted brass body - FKM seals |
2 |
ELECTRICAL CONNECTION 2 = industrial standard connection (9.4 mm) |
3 |
VOLTAGE - POWER CONSUMPTION 1 = 6 V DC - 2.7 W - PBT 2 = 12 V DC - 2.7 W - PBT 3 = 24 V DC - 2.7 W - PBT A = 6 V DC - 2.2 W - PPS B = 12 V DC - 2.2 W - PPS C = 24 V DC - 2.2 W - PPS H = 110 V DC - 3 W - PPS |
FIXING = fixing screws for metal P = fixing screws for plastics |
|
MANUAL OVERRIDE = not required or not applicable T = mono/bistable (push/turn type) |
|
OPTIONS = standard OX1 = for use with oxygen (non volatile residual less than 550 mg/m²) |
Mod. | Function | Orifice Ø (mm) | kv (l/min) | Min÷max pressure (bar) | Body material | Seals material | Manual override | Power (W) | Symbol |
PL000-9B7-PF2* | 2/2 NO | 1,6 | 0,62 | 0 ÷ 6,5 | PBT | FKM | no | 2,7 | EV02 |
PL000-9B7-BF2* | 2/2 NO | 1,6 | 0,62 | 0 ÷ 6,5 | brass | FKM | no | 2,7 | EV02 |
- VOLTAGE
- FIXING (see CODING EXAMPLE)
1-11/11 results