text.skipToContent text.skipToNavigation
Series A

Series A

2/2-way - Normally Closed (NC) and Normally Open (NO)
3/2-way - Normally Closed (NC) and Normally Open (NO)
Series A solenoid valves are of the directly operated type and can be used with dry or lubricated air. They are available in the 2/2 and 3/2-way versions with normally closed (NC) or normally open (NO) operation.
As shown in the following tables, they are supplied in different versions according to the type of body, threaded ports and orifice. They can thus satisfy various operating and installation requirements.

The solenoid can be easily and quickly replaced without interfering with the pressurised part of the valve.
On the same mechanical part different types of solenoids can be interchanged. The choice of solenoids determines the performance of the solenoid valve in terms of consumption and pressure.
Series
  • 2
  • 3(current)
  • 4
159 Products found
Series A
Solenoid valves - A322-1C2-OX1
Series A
Solenoid valves - A322-4C2
Series A
Series A
Solenoid valve ser. a - A331-0C2-G7H
Series A
Solenoid valve ser. a - A331-0C2-G7J
Series A
Solenoid valve ser. a - A331-0C2-G73
Series A
Solenoid valves - A331-0C2-LT
Series A
Solenoid valves - A331-0C2-OX1
Series A
Solenoid valve ser. a - A331-0C2-U73
Series A
Series A
Solenoid valves - A331-1C2-G7H
Series A
  • 2
  • 3(current)
  • 4
TECHNICAL FEATURES
Function 2/2 NC - 2/2 NO - 3/2 NC - 3/2 NO
Operation Direct acting poppet type
Pneumatic connections M5, G1/8, R1/8 threads - Ø4 fittings - CNOMO and manifold interface- Ø6 barb fittings
Orifice diameter 1.2 ... 2.5 mm
Flow coefficient kv (l/min) 0.62 … 2.0
Operating pressure -0.9 … 15 bar
Operating temperature 0 ÷ 60 °C (-20 °C with dry air)
Fluid Filtered air, class 5.4.4 according to ISO 8573-1 (max oil viscosity 32 cSt), inert gas
Response time ON <15 ms - OFF <25 ms
Manual override See tables
Installation In any position
MATERIALS IN CONTACT WITH THE MEDIUM
Body Nickel-plated brass - burnished brass - PA6 - PBT
Seals HNBR, FKM
Internal parts Stainless steel
ELECTRICAL FEATURES
Voltage 12 … 110 V DC - 24 … 380 V AC 50/60 Hz
Voltage tolerance ±10% (DC) / -15% ÷ +10% (AC)
Power Consumption 3 … 5 W (DC) / 3.5 … 7 VA (AC)
Duty cycle ED 100%
Insulation class F (155°C)
Electrical connection DIN EN 175 301-803-A - DIN EN 175 301-803-B
Protection class IP65 with connector
Special versions available on demand
Coding example
A 3 3 1 0 C 2 U7 7
A SERIES
3 BODY DESIGN
1 = 360° rotatable interface body (24x24 mm)
2 = fixed interface body (24x24 mm)
3 = threaded body
4 = threaded body with quick exhaust
5 = ISO interface body
6 = 360° rotatable interface body (16x16 mm)
7 = 360° rotatable interface body (21 mm)
8 = barb fittings connections body
A = single manifold
B = 2-part manifold
C = 3-part manifold
D = 4-part manifold
E = 5-part manifold
F = 6-part manifold
G = 7-part manifold
H = 8-part manifold
K = 9-part manifold
L = 10-part manifold
M = 11-part manifold
N = 12-part manifold
P = 13-part manifold
R = 14-part manifold
S = 15-part manifold
3 NUMBER OF PORTS
2 = 2 ways
3 = 3 ways
1 FUNCTION
1 = NC - normally closed
2 = NO - normally open
3 = NO IN-LINE* - normally open
0 PORTS
0 = M5
1 = G1/8
3 = M5-R1/8
4 = M5-R1/8 with manual override
A = O-Rings rotatable interface
B = O-Rings fixed interface
C = G1/8-fittings Ø4 mm
F = Ø6 mm barb fittings
C ORIFICE DIAMETER
C = Ø 1.2 - 1.4 - 1.5 mm
D = Ø 2.0 mm
E = Ø 2.5 mm
2 BODY MATERIAL
2 = nickel-plated brass - burnished brass - aluminium
3 = PA6 - PBT technopolimers
U7 SOLENOIDS - OVERMOLDING MATERIAL / SIZE
U7 = PET / 22 mm - solenoids available in standard version and in ATEX version for Zones 2-22
G7 = PA66 / 22 mm
G9 = PA66 / 22 mm - solenoid for bistable function (not available for 2/2 NO function)
A8 = PPS / 30 mm
H8 = PA6 V0 / 30 mm - solenoids ATEX version for Zones 1-21
7 VOLTAGE - POWER CONSUMPTION
We think you are in United States.
Update your location?