Solenoid valve - 3/2-way - Mod. A33
Series A
The 3/2-way NC and NO IN-LINE versions have inlet, outlet and exhaust ports in the same position.
In the 3/2-way NO version, the M5 threaded inlet port 1, is located on the upper side of the coil.
In the 3/2-way NO version, the M5 threaded inlet port 1, is located on the upper side of the coil.
Series
Solenoid valve ser. a ul - A331-1C2-U77
Solenoid valve ser. a - A331-1D2
Dir. op. solenoid valve 4 bar - A331-1E2
Solenoid valve ser. a ul - A331-1E2-U7J
Solenoid valve ser. a ul - A331-1E2-U73
Solenoid valve ser. a - A332-0C2
Solenoid valves - A332-0C2-G73
Solenoid valves - A332-0C2-OX1
Solenoid valves - A332-0C2-U73
Solenoid valve ser. a - A332-1C2
Solenoid valve ser. a - A332-1C2-G7H
Solenoid valve ser. a ul - A332-1C2-U7H
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Coding example
A | 3 | 3 | 1 | 0 | C | 2 | U7 | 7 |
A | SERIES |
3 |
BODY DESIGN 1 = 360° rotatable interface body (24x24 mm) 2 = fixed interface body (24x24 mm) 3 = threaded body 4 = threaded body with quick exhaust 5 = ISO interface body 6 = 360° rotatable interface body (16x16 mm) 7 = 360° rotatable interface body (21 mm) 8 = barb fittings connections body A = single manifold B = 2-part manifold C = 3-part manifold D = 4-part manifold E = 5-part manifold F = 6-part manifold G = 7-part manifold H = 8-part manifold K = 9-part manifold L = 10-part manifold M = 11-part manifold N = 12-part manifold P = 13-part manifold R = 14-part manifold S = 15-part manifold |
3 |
NUMBER OF PORTS 2 = 2 ways 3 = 3 ways |
1 |
FUNCTION 1 = NC - normally closed 2 = NO - normally open 3 = NO IN-LINE* - normally open |
0 |
PORTS 0 = M5 1 = G1/8 3 = M5-R1/8 4 = M5-R1/8 with manual override A = O-Rings rotatable interface B = O-Rings fixed interface C = G1/8-fittings Ø4 mm F = Ø6 mm barb fittings |
C |
ORIFICE DIAMETER C = Ø 1.2 - 1.4 - 1.5 mm D = Ø 2.0 mm E = Ø 2.5 mm |
2 |
BODY MATERIAL 2 = nickel-plated brass - burnished brass - aluminium 3 = PA6 - PBT technopolimers |
U7 |
SOLENOIDS - OVERMOLDING MATERIAL / SIZE U7 = PET / 22 mm - solenoids available in standard version and in ATEX version for Zones 2-22 G7 = PA66 / 22 mm G9 = PA66 / 22 mm - solenoid for bistable function (not available for 2/2 NO function) A8 = PPS / 30 mm H8 = PA6 V0 / 30 mm - solenoids ATEX version for Zones 1-21 |
7 | VOLTAGE - POWER CONSUMPTION |
Mod. | Function | Ports | Orifice Ø (mm) | kv (l/min) | Body material | Manual override | Symbol |
A331-0C2-* | 3/2 NC | M5 | 1.5 | 0.77 | nickel plated brass | no | EV03 |
A331-1C2-* | 3/2 NC | G1/8 | 1.5 | 0.93 | nickel plated brass | no | EV03 |
A331-1D2-* | 3/2 NC | G1/8 | 2.0 | 1.45 | nickel plated brass | no | EV03 |
A331-1E2-* | 3/2 NC | G1/8 | 2.5 | 1.90 | nickel plated brass | no | EV03 |
A332-0C2-* | 3/2 NO | M5 | 1.5 | 0.85 | nickel plated brass | no | EV05 |
A332-1C2-* | 3/2 NO | M5-G1/8 | 1.5 | 0.85 | nickel plated brass | no | EV05 |
A333-0C2-* | 3/2 NO IN-LINE | M5 | 1.5 | 0.93 | nickel plated brass | no | EV05 |
A333-1C2-* | 3/2 NO IN-LINE | G1/8 | 1.5 | 0.93 | nickel plated brass | no | EV05 |