text.skipToContent text.skipToNavigation
Mod. 6800

Mod. 6800

Full screen
Your configuration

Fittings Mod. 6800



Mod. A G C F L T Weight [g]
6800 4-5 4 5 19 9 33 18 8
6800 4-6 4 6 15.5 9 29.5 18 9
6800 4-8 4 8 18 9 32 20.5 10
6800 5-6 5 6 19 10 34 18 11
6800 5-8 5 8 18 10 33 20.5 12
6800 6-8 6 8 18 12.7 34 20.5 12
6800 6-10 6 10 20.5 12.7 36.5 23 17
6800 6-12 6 12 17.5 12.7 33.5 24 21
6800 8-10 8 10 20.5 14 38 23 15
6800 8-12 8 12 21.5 14 39 24 22
6800 10-12 10 12 20.3 16.5 40.5 24 27
6800 10-14 10 14 24.3 16.5 44.5 28 33
6800 12-14 12 14 24.3 18.8 45.5 28 27


We think you are in United States.
Update your location?