text.skipToContent text.skipToNavigation
Mod. 9592

Mod. 9592

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Bulkhead connectors Mod. 9592



Mod. A B C C1 D F G G1 H h L SW SW1 Weight (g) Package (pcs)
9592 6-6-M18x1,5 6x1 6x1 6 7 M18x1,5 14,5 23 25,5 9 2,5 37,5 20 22 64 10
9592 8-8-M18x1,5 8x1 8x1 6 7 M18x1,5 16,5 25,5 25,5 9 2,5 41 22 22 64 10
9592 8-8-M20x1,5 8x1 8x1 6 5 M20x1,5 18,5 25,5 27,5 11 2,5 41 22 24 82 10
9592 12-8-M18x1,5 12x1,5 8/6 6 7 M18x1,5 20,5 25,5 25,5 9 2,5 44 22 22 79 10
9592 12-12-M24x1,5 12x1,5 12x1,5 7,5 6 M24x1,5 20,5 31 32,5 10 2,5 46 27 28 113 10
9592 15-15-M28x1,5 15x1,5 15x1,5 7 6 M28x1,5 25 34,5 37 13 2,5 52 30 32 158 10


We think you are in United States.
Update your location?