text.skipToContent text.skipToNavigation
Mod. D1593

Mod. D1593

The nut is supplied with NBR O-Ring
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab

Thread nut Mod. D1593



Mod. D G L SW Weight (g) Package (pcs)
D1593 1/8R/1 G1/8 - 6 14 5 10
D1593 M10x1/1 M10x1 16 6 14 5 10
D1593 M12x1,5R/1 M12x1,5 19 8,2 17 10 10
D1593 M14x1,5R/1 M14x1,5 20 8,2 19 11 10
D1593 M16x1,5R/1 M16x1,5 24 8,2 22 14 10
D1593 M22x1,5R/1 M22x1,5 30 8,2 27 18 10


We think you are in United States.
Update your location?