text.skipToContent text.skipToNavigation
Mod. D2032

Mod. D2032

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Cross adaptors Mod. D2032



Mod. d D C E F G H h L L1 M SW SW1 Weight (g) Package (pcs)
D2032 M16x1,5-M16x1,5R M16x1,5 M16x1,5 8,2 29,5 21 24 9 10,5 56 57,5 28 16 22 110,5 10
D2032 M16x1,5-M22x1,5R M16x1,5 M22x1,5 8,2 30 21 30 9 10,5 56 58 28 16 27 137 10


We think you are in United States.
Update your location?