text.skipToContent text.skipToNavigation
Mod. D2062

Mod. D2062

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Branch Tee adaptors Mod. D2062



Mod. d D C E F G H h L M SW SW1 Weight (g) Package (pcs)
D2062 M16x1,5-M12x1,5R/1 M16x1,5 M12x1,5 8,2 29,5 21 19 9 10,5 53 26,5 15 17 77 10
D2062 M16x1,5-M16x1,5R M16x1,5 M16x1,5 8,2 30 21 24 9 12,5 37 18,5 20 22 70 10
D2062 M16x1,5-M22x1,5R M16x1,5 M22x1,5 8,2 32 21 30 9 10,5 37 18,5 20 27 84,5 10
D2062 M22x1,5-M22x1,5R/1 M22x1,5 M22x1,5 8,2 33 27 30 9 11 44 32 26 27 122 10


We think you are in United States.
Update your location?