text.skipToContent text.skipToNavigation
Mod. D2077

Mod. D2077

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Bilateral Tee adaptors Mod. D2077



Mod. D d C E F G H h M SW Weight (g) Package (pcs)
D2077 M16x1,5-M16x1,5R M16x1,5 M16x1,5 8,2 35 21 24 9 10,5 22 22 94,5 10
D2077 M16x1,5-M22x1,5R M22x1,5 M16x1,5 8,2 35,5 21 30 9 10,5 22 27 98 10


We think you are in United States.
Update your location?