text.skipToContent text.skipToNavigation
Mod. D2593

Mod. D2593

Supplied without nut;
Combine with D1593
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Bulkhead reducers Mod. D2593



Mod. D D1 G H h1 L SW Weight (g) Package (pcs)
D2593 M12x1,5-M18x1,5 M18x1,5 M12x1,5 25 2,5 24,5 2,5 22 45 10
D2593 M16X1,5-M22x1,5 M22x1,5 M16x1,5 31 2,5 24,5 2,5 28 72 10
D2593 M22x1,5-M28x1,5 M28x1,5 M22x1,5 35 2,5 24,5 2,5 32 80 10


We think you are in United States.
Update your location?