text.skipToContent text.skipToNavigation
Mod. D2602

Mod. D2602

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Hose adaptors Mod. D2602



Mod. A D G H L L1 L2 SW Weight (g)
D2602 10-M16x1,5B 11,3 M16x1,5 24 9 46,5 32 10,2 22 31,5
D2602 10-M22x1,5B 11,3 M22x1,5 31 9 47 32 10,2 28 47
D2602 11-M16x1,5B 12,4 M16x1,5 24 9 46,5 32 10,7 22 32,5
D2602 11-M22x1,5B 12,4 M22x1,5 31 9 47 32 10,7 28 48,5
D2602 12-M16x1,5B 13,4 M16x1,5 24 9 46,5 32 10,7 22 34
D2602 12-M22x1,5B 13,4 M22x1,5 31 9 47 32 10,7 28 50
D2602 13-M16x1,5B 14,3 M16x1,5 24 9 49,5 35 10,2 22 36
D2602 13-M22x1,5B 14,3 M22x1,5 31 9 50 35 10,2 28 51,5


We think you are in United States.
Update your location?