text.skipToContent text.skipToNavigation

RLC-41-100

Name of Series   RLC
Cylinder series   For Series 61 and 63
Bore   100
Full screen
Your configuration

Rod Lock - Ø 32 ÷ 125 mm



Mod. Ø D D1 D2 D3 G L1 L2 L3 L4 L5 L6 L7 L8 A M H H1 Z
RLC-41-100 100 25 55 100 58 G1/8 115 100 15 18 20 39 69 105 89 M10 58 110,5 M10x35


We think you are in United States.
Update your location?