text.skipToContent text.skipToNavigation

CGPT-16

Name of Series   CGPT
Function   Double acting
Bore   16
Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

Gripper - size 16 mm

DRAWING LEGEND:
A = Opening of air connection
B = Closing of air connection
C = Closed gripper
D = Open gripper



Mod. Total closing gripping force at 6 bar (N) Closing gripping force each jaw at 6 bar (N) Total opening gripping force at 6 bar (N) Opening gripping force each jaw at 6 bar (N) Stroke per jaw (mm) Working pressure (bar) Working temperature (°C) Repeatability (mm) Max use frequency (Hz) Weight (kg)
CGPT-16 114 57 130 65 2,5 2 ÷ 8 5 ÷ 60 0,02 3 0,09


We think you are in United States.
Update your location?