text.skipToContent text.skipToNavigation

CGCN-100

Name of Series   CGCN
Size   100
Full screen
Your configuration

Grippers - size 100mm

DRAWING LEGEND:
A = Opening of air connection
B = Closing of air connection
C = Closed gripper
D = Open gripper



Mod. Closing gripping force each jaw at 6 bar (N) Total closing gripping force at 6 bar (N) Opening gripping force each jaw at 6 bar (N) Total opening gripping force at 6 bar (N) Stroke per jaw (mm) Working pressure (bar) Working temperature (°C) Repeatability (mm) Opening T (ms) Closing T (ms) Weight (kg)
CGCN-100 677 2030 751 2254 10 2 ÷ 8 5 ÷ 60 ≤ 0.05 110 125 1.36


We think you are in United States.
Update your location?