text.skipToContent text.skipToNavigation

MC104-V01

Name of Series   MC
Component   3/2-WAY VALVE
Design   Padlock valve (manual command)
Size   G1/4
Ports   G1/4
Accessories
Full screen
Your configuration

Lockable isolation valves - manual version

Actuating force at 6 bar:
- MC104-V01 = 29N
- MC238-V01 = 31N
- MC202-V01 = 31N



Mod. A B C E F G H L M N R S T U V
MC104-V01 96,5 54,5 42 11 38,5 16 4,5 M30x1,5 45 45 9 0 ÷ 6 35 G1/4 G1/8


We think you are in United States.
Update your location?