text.skipToContent text.skipToNavigation

MX2-1/2-FC00

Filter element   0,01 µm (standard)
Coalescing filter   COALESCING FILTER
Name of Series   MX
Size   G3/8 - G1/2 - G3/4
Condensate drain   Semiautomatic-manual drain (standard - only for polymer bowl)
Ports   G1/2
Flow direction   From left to right (standard)
Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

Coalescing filters

FA01 = coalescing filter without drain with port G1/8
FA02 = coalescing filter with semiautomatic manual drain
FA03 = coalescing filter with automatic or depressuring drain



Mod. A C G I L M N O R S T Weight (kg)
MX2-1/2-FC00 G1/2 70 55,3 68 G1/8 52 212 127 85 174,5 37,5 0,5


We think you are in United States.
Update your location?