text.skipToContent text.skipToNavigation

6512 6-M7-M

Full screen
Your configuration

Fittings Mod. 6512 Micro

★ = with gasket
● = with O-Ring
Y = compatible with Camozzi Y Series valve islands



Mod. A D F H L SW1 Weight [g]
6512 6-M7-M 6 M7 10.4 5 17 4 7


We think you are in United States.
Update your location?