text.skipToContent text.skipToNavigation

6580 8

Full screen
Your configuration

Fittings Mod. 6580



Mod. A F G L N S S1 S2 Weight [g]
6580 8 8 13.7 14 37 17.5 5 2.2 1.6 23


We think you are in United States.
Update your location?