text.skipToContent text.skipToNavigation

S6510 12-1/2

Full screen
Your configuration

Fittings Mod. S6510



Mod. A D C F G H L SW SW1 Weight [g]
S6510 12-1/2 12 G1/2 5,8 18,3 24,5 9 25 22 10 36


We think you are in United States.
Update your location?