text.skipToContent text.skipToNavigation

S6520 4-1/8

Full screen
Your configuration

Fittings Mod. S6520



Mod. A D C E F H M SW SW1 Weight [g]
S6520 4-1/8 4 G1/8 3.5 14.5 9 5.5 17.5 8 12 17


We think you are in United States.
Update your location?