Multi-position cylinders Mod. 32F2A/32M2A...X1/X2N
Series 32
1 = Groove for sensor
2 = Positive stroke cylinder 1
3 = Positive stroke cylinder 2
4 = Negative stroke for both cylinders
2 = Positive stroke cylinder 1
3 = Positive stroke cylinder 2
4 = Negative stroke for both cylinders
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Front/rear flange - D-E-31-12-16
Front/rear flange - D-E-32-20
Front/rear flange - D-E-32-25
Front/rear flange - D-E-41-100
Front/rear flange - D-E-41-125
Front/rear flange - D-E-41-32
Front/rear flange - D-E-41-40
Front/rear flange - D-E-41-50
Front/rear flange - D-E-41-63
Front/rear flange - D-E-41-80
Rear trunnion (male) - L-31-12-16
Rear trunnion (male) - L-32-20
Rear trunnion (male) - L-32-25
Rear trunnion (male) - L-41-100
Rear trunnion (male) - L-41-125
Rear trunnion (male) - L-41-32
Rear trunnion (male) - L-41-40
Rear trunnion (male) - L-41-50
Rear trunnion (male) - L-41-63
Rear trunnion (male) - L-41-80
Clevis pin - S-50
Rear trunnion (ball joint) - R-41-100
Rear trunnion - R-41-125
Foot mount - B-31-12-16
Foot mount - B-31-25
Foot mount - B-32-20
Foot mount - B-41-100
Foot mount - B-41-125
Foot mount - B-41-32
Foot mount - B-41-40
Foot mount - B-41-50
Foot mount - B-41-63
Foot mount - B-41-80
Centering ring for end caps - TR-32-100
Front/rear trunnion (female) - C-H-41-100
Front/rear trunnion (female) - C-H-41-125
Rear trunnion (female) - C-H-41-63
Front/rear trunnion (female) - C-H-41-80
Centering pin for end caps - TS-32-20
Swivel ball joint - GA-50-63
Compensator joint m10x1,25 - GKF-25-32
Coupler m12x1,25 - GKF-40
Compensator joint m16x1,50 - GKF-50-63
Rear trunnion bracket - I-20-25
Rod clevis - G-12-16
Rod clevis - G-20
Rod clevis - G-25-32
Rod clevis - G-40
Rod clevis - G-50-63
Rod clevis - G-80-100
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Coding example
32 | M | 2 | A | 040 | A | 050 | N | 2 |
32 |
SERIES compact magnetic |
|
M |
VERSION M = male rod thread, mounted with rod nut Mod. U F = female rod thread |
|
2 |
OPERATION 2 = double-acting |
PNEUMATIC SYMBOLS CDPP |
A |
MATERIALS A = anodized aluminium profile, end blocks and piston PU seals (rod - OR end block and piston) |
|
040 |
BORE 025 = 25 mm 040 = 40 mm 063 = 63 mm 100 = 100 mm |
CD5T, CD6T, CD7T CD5T, CD6T, CD7T CD2T, CD3T, CD4T CD5T, CD6T, CD7T |
A |
CONSTRUCTION A = standard |
|
050 |
STROKE - Tandem stroke in mm - Multi-position X1mm/X2mm. Insert the strokes without the initial 0 (see application scheme) |
|
N | Tandem and Multi-position | |
2 |
STAGES (for Tandem version only) 2 = 2 stages |
Ø | A | AF | BG | ØD | ØD2 | ØD3 | ØD4 | E | EE | E1 | H | H1 | H2 | KF | KK | LA | PL | RT | SW1 | T1 | T2 | TG |
25 | 16 | 11 | 16,5 | 10 | - | - | 9 | 40,7 | M5 | - | 76 | 81,7 | 44 | M6 | M8x1,25 | 5 | 7 | M5 | 8 | - | 2,5 | 26 |
40 | 19 | 13 | 21,5 | 12 | 35 | 29 | 9 | 57 | G1/8 | - | 86 | 93 | 48,2 | M8 | M10x1,25 | 5 | 7,6 | M6 | 10 | 2 | 2,5 | 38 |
63 | 22 | 16 | 18,5 | 16 | 45 | 39 | 12 | 79,6 | G1/8 | 12,5 | 93 | 101 | 44 | M10 | M12x1,25 | 6 | 7,6 | M8 | 13 | 2 | 3 | 56,5 |
100 | 28 | 20 | 20 | 25 | 55 | 49 | 12 | 115,6 | G1/8 | 25 | 121 | 130,7 | 60,5 | M12 | M16x1,5 | 6 | 8 | M10 | 22 | 2 | 3 | 89 |
1-16/27 results